IESNA:LM-63-2002
[TEST]P1390147
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-927-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7013.0
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
25.9 23.7 25.9 30.2 34.5 38.8 43.1 47.5 51.8 58.2 66.9 82.0 110.0 135.9 135.9 133.7 140.2 153.2 192.0 347.3 543.6 591.1 532.8 450.9 338.7 276.1 243.8 226.5 217.9 202.8 181.2 131.6 51.8 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 25.9 30.2 34.5 38.8 41.0 45.3 47.5 53.9 58.2 69.0 86.3 105.7 107.9 105.7 103.5 110.0 129.4 209.2 308.5 336.5 312.8 278.3 230.8 204.9 194.1 187.7 183.4 174.7 155.3 120.8 58.2 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 25.9 28.0 32.4 36.7 38.8 43.1 43.1 47.5 51.8 58.2 62.6 75.5 79.8 77.7 69.0 66.9 69.0 71.2 73.3 82.0 94.9 105.7 123.0 135.9 144.5 151.0 148.8 146.7 129.4 110.0 62.6 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 25.9 28.0 32.4 34.5 36.7 41.0 41.0 45.3 47.5 53.9 56.1 66.9 69.0 69.0 62.6 60.4 62.6 62.6 64.7 71.2 82.0 90.6 103.5 116.5 123.0 127.3 127.3 129.4 118.6 103.5 62.6 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 25.9 28.0 30.2 34.5 36.7 38.8 38.8 41.0 43.1 47.5 51.8 58.2 60.4 60.4 56.1 56.1 56.1 56.1 56.1 60.4 66.9 73.3 86.3 94.9 101.4 105.7 105.7 110.0 107.9 97.1 64.7 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 23.7 25.9 30.2 32.4 34.5 34.5 34.5 38.8 38.8 43.1 45.3 47.5 49.6 49.6 47.5 49.6 47.5 47.5 47.5 49.6 53.9 58.2 66.9 75.5 77.7 82.0 84.1 92.8 94.9 88.4 64.7 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 23.7 25.9 28.0 30.2 32.4 32.4 32.4 34.5 34.5 36.7 38.8 38.8 38.8 41.0 41.0 43.1 41.0 38.8 38.8 38.8 38.8 41.0 47.5 53.9 56.1 58.2 62.6 73.3 84.1 82.0 64.7 23.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 23.7 25.9 28.0 28.0 30.2 30.2 30.2 32.4 32.4 34.5 36.7 36.7 36.7 36.7 36.7 38.8 38.8 36.7 36.7 36.7 36.7 38.8 45.3 51.8 53.9 56.1 60.4 66.9 73.3 71.2 56.1 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 23.7 25.9 25.9 28.0 30.2 30.2 30.2 30.2 30.2 32.4 32.4 32.4 32.4 34.5 34.5 34.5 34.5 34.5 34.5 34.5 34.5 36.7 43.1 49.6 51.8 53.9 56.1 60.4 62.6 60.4 47.5 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 21.6 23.7 25.9 25.9 28.0 28.0 28.0 28.0 28.0 30.2 30.2 30.2 30.2 30.2 30.2 30.2 32.4 30.2 32.4 32.4 32.4 34.5 38.8 45.3 49.6 51.8 53.9 51.8 49.6 47.5 38.8 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 21.6 23.7 23.7 23.7 25.9 25.9 25.9 25.9 25.9 28.0 25.9 25.9 25.9 25.9 25.9 25.9 28.0 28.0 30.2 30.2 30.2 32.4 36.7 43.1 47.5 49.6 49.6 45.3 38.8 36.7 30.2 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 21.6 23.7 23.7 23.7 23.7 23.7 23.7 23.7 23.7 25.9 23.7 23.7 23.7 23.7 23.7 23.7 25.9 25.9 28.0 28.0 28.0 30.2 34.5 38.8 41.0 43.1 41.0 36.7 32.4 30.2 23.7 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 21.6 21.6 21.6 23.7 23.7 23.7 23.7 23.7 23.7 23.7 23.7 23.7 21.6 21.6 21.6 21.6 23.7 21.6 23.7 25.9 28.0 30.2 32.4 34.5 34.5 34.5 32.4 30.2 25.9 21.6 17.3 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 19.4 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 19.4 19.4 19.4 19.4 19.4 19.4 21.6 21.6 25.9 28.0 30.2 30.2 28.0 28.0 23.7 21.6 17.3 15.1 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 19.4 19.4 19.4 21.6 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 17.3 17.3 17.3 17.3 17.3 15.1 17.3 19.4 23.7 25.9 28.0 25.9 21.6 19.4 15.1 12.9 10.8 6.5 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 19.4 19.4 19.4 21.6 19.4 19.4 19.4 19.4 17.3 17.3 17.3 17.3 15.1 15.1 15.1 15.1 15.1 15.1 15.1 17.3 19.4 19.4 21.6 19.4 17.3 15.1 10.8 10.8 8.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 19.4 19.4 19.4 19.4 19.4 17.3 17.3 17.3 17.3 17.3 15.1 15.1 12.9 12.9 12.9 12.9 15.1 15.1 15.1 12.9 15.1 12.9 15.1 12.9 10.8 10.8 8.6 6.5 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 17.3 19.4 17.3 17.3 17.3 17.3 15.1 15.1 12.9 12.9 10.8 10.8 8.6 10.8 12.9 12.9 12.9 10.8 8.6 6.5 6.5 6.5 6.5 4.3 4.3 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 17.3 17.3 17.3 15.1 15.1 15.1 12.9 12.9 10.8 10.8 8.6 8.6 6.5 8.6 10.8 12.9 10.8 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 17.3 17.3 17.3 15.1 15.1 15.1 12.9 10.8 8.6 8.6 6.5 6.5 4.3 6.5 8.6 10.8 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 17.3 17.3 17.3 15.1 15.1 12.9 10.8 10.8 8.6 8.6 6.5 4.3 4.3 4.3 6.5 6.5 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 15.1 15.1 15.1 12.9 12.9 12.9 10.8 8.6 6.5 6.5 4.3 2.2 2.2 2.2 2.2 4.3 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 15.1 15.1 15.1 12.9 12.9 10.8 8.6 6.5 4.3 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 15.1 15.1 15.1 12.9 12.9 10.8 8.6 4.3 4.3 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 17.3 17.3 15.1 15.1 15.1 12.9 12.9 8.6 6.5 4.3 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 15.1 12.9 12.9 12.9 10.8 10.8 8.6 6.5 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 15.1 12.9 12.9 12.9 10.8 10.8 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 15.1 12.9 12.9 12.9 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 15.1 12.9 12.9 10.8 10.8 8.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 12.9 10.8 10.8 10.8 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 12.9 10.8 10.8 8.6 8.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 12.9 10.8 10.8 8.6 8.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 15.1 12.9 10.8 10.8 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 12.9 10.8 8.6 8.6 6.5 6.5 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 12.9 10.8 8.6 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 12.9 10.8 8.6 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 10.8 8.6 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 10.8 8.6 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 10.8 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 10.8 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 10.8 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 12.9 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 15.1 10.8 8.6 6.5 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 12.9 10.8 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 12.9 10.8 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 12.9 10.8 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 17.3 12.9 10.8 8.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 15.1 12.9 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 15.1 12.9 10.8 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 19.4 15.1 12.9 10.8 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 17.3 15.1 12.9 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 21.6 17.3 15.1 12.9 10.8 8.6 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 19.4 17.3 15.1 10.8 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 19.4 17.3 15.1 12.9 10.8 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 21.6 19.4 17.3 15.1 12.9 8.6 6.5 4.3 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 23.7 21.6 19.4 17.3 15.1 10.8 8.6 6.5 4.3 2.2 2.2 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 28.0 23.7 21.6 19.4 17.3 15.1 12.9 10.8 6.5 4.3 4.3 4.3 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 28.0 25.9 23.7 21.6 19.4 17.3 15.1 12.9 8.6 6.5 4.3 4.3 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 28.0 25.9 23.7 21.6 19.4 17.3 15.1 10.8 8.6 6.5 6.5 4.3 4.3 4.3 2.2 2.2 2.2 2.2 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 28.0 25.9 23.7 21.6 21.6 19.4 15.1 12.9 8.6 8.6 6.5 6.5 4.3 4.3 4.3 2.2 2.2 2.2 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 28.0 25.9 23.7 23.7 21.6 17.3 15.1 10.8 10.8 8.6 8.6 6.5 6.5 6.5 4.3 4.3 4.3 4.3 4.3 4.3 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 4.3 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 28.0 25.9 25.9 23.7 21.6 19.4 15.1 12.9 10.8 8.6 8.6 6.5 6.5 6.5 4.3 4.3 4.3 4.3 4.3 4.3 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 4.3 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 28.0 28.0 25.9 25.9 23.7 21.6 17.3 15.1 12.9 10.8 10.8 8.6 8.6 6.5 6.5 6.5 6.5 6.5 4.3 4.3 2.2 2.2 2.2 2.2 2.2 2.2 2.2 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 30.2 28.0 28.0 25.9 25.9 21.6 19.4 15.1 12.9 12.9 10.8 8.6 8.6 8.6 6.5 6.5 6.5 6.5 6.5 6.5 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 6.5 6.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 30.2 30.2 28.0 28.0 25.9 23.7 19.4 17.3 15.1 12.9 12.9 10.8 10.8 8.6 8.6 8.6 8.6 8.6 6.5 6.5 4.3 4.3 4.3 4.3 4.3 4.3 4.3 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 30.2 30.2 28.0 28.0 28.0 23.7 21.6 17.3 15.1 15.1 12.9 10.8 10.8 8.6 8.6 8.6 8.6 8.6 6.5 6.5 4.3 4.3 4.3 4.3 4.3 4.3 4.3 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 30.2 30.2 28.0 28.0 28.0 25.9 23.7 19.4 17.3 15.1 15.1 12.9 12.9 10.8 10.8 10.8 10.8 8.6 6.5 6.5 4.3 4.3 4.3 4.3 4.3 4.3 4.3 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 32.4 32.4 30.2 30.2 30.2 25.9 23.7 21.6 17.3 17.3 15.1 12.9 12.9 10.8 10.8 10.8 10.8 10.8 8.6 8.6 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 32.4 32.4 30.2 30.2 30.2 28.0 25.9 21.6 19.4 17.3 17.3 15.1 15.1 12.9 12.9 12.9 12.9 10.8 8.6 8.6 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 32.4 32.4 30.2 30.2 30.2 28.0 25.9 23.7 19.4 17.3 17.3 15.1 15.1 12.9 12.9 12.9 12.9 10.8 8.6 8.6 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 32.4 32.4 30.2 30.2 30.2 28.0 25.9 23.7 19.4 19.4 17.3 17.3 15.1 15.1 15.1 15.1 12.9 12.9 10.8 8.6 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 32.4 32.4 32.4 30.2 30.2 30.2 30.2 25.9 23.7 21.6 19.4 19.4 17.3 17.3 15.1 15.1 15.1 15.1 12.9 10.8 10.8 8.6 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 30.2 30.2 30.2 30.2 30.2 25.9 23.7 21.6 21.6 19.4 19.4 17.3 17.3 17.3 17.3 15.1 15.1 12.9 10.8 8.6 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 30.2 30.2 30.2 30.2 30.2 25.9 23.7 21.6 21.6 19.4 19.4 17.3 17.3 17.3 17.3 15.1 15.1 12.9 10.8 8.6 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 30.2 30.2 30.2 30.2 30.2 25.9 23.7 21.6 21.6 19.4 19.4 19.4 19.4 19.4 19.4 17.3 17.3 15.1 12.9 10.8 8.6 8.6 8.6 8.6 8.6 8.6 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 30.2 30.2 30.2 28.0 28.0 25.9 23.7 23.7 23.7 21.6 21.6 19.4 19.4 19.4 21.6 21.6 19.4 17.3 15.1 12.9 10.8 10.8 8.6 8.6 10.8 8.6 8.6 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 28.0 28.0 28.0 28.0 28.0 25.9 23.7 23.7 23.7 21.6 21.6 21.6 21.6 21.6 21.6 23.7 21.6 17.3 15.1 12.9 10.8 10.8 10.8 10.8 10.8 10.8 8.6 6.5 6.5 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 28.0 28.0 28.0 25.9 25.9 25.9 23.7 23.7 23.7 21.6 21.6 21.6 21.6 21.6 23.7 25.9 23.7 19.4 17.3 15.1 12.9 12.9 10.8 10.8 12.9 10.8 8.6 6.5 6.5 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 28.0 28.0 28.0 25.9 25.9 25.9 23.7 23.7 23.7 23.7 23.7 23.7 23.7 23.7 25.9 25.9 25.9 21.6 21.6 21.6 19.4 19.4 17.3 15.1 17.3 15.1 12.9 10.8 8.6 6.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 28.0 28.0 28.0 28.0 25.9 25.9 25.9 25.9 25.9 23.7 23.7 25.9 25.9 25.9 25.9 28.0 25.9 25.9 25.9 28.0 28.0 25.9 21.6 21.6 19.4 17.3 15.1 12.9 10.8 6.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 30.2 28.0 28.0 28.0 28.0 28.0 25.9 25.9 25.9 25.9 25.9 25.9 25.9 25.9 25.9 25.9 28.0 28.0 28.0 28.0 30.2 34.5 34.5 30.2 28.0 25.9 23.7 21.6 19.4 17.3 10.8 8.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 30.2 28.0 28.0 28.0 28.0 28.0 25.9 25.9 25.9 25.9 25.9 25.9 25.9 28.0 28.0 28.0 28.0 28.0 28.0 30.2 34.5 41.0 41.0 36.7 32.4 30.2 25.9 23.7 21.6 19.4 12.9 8.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 30.2 28.0 28.0 28.0 30.2 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 30.2 30.2 30.2 30.2 30.2 30.2 32.4 36.7 41.0 43.1 41.0 38.8 36.7 34.5 32.4 28.0 25.9 19.4 12.9 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 30.2 30.2 30.2 30.2 28.0 28.0 30.2 30.2 30.2 30.2 30.2 32.4 32.4 32.4 32.4 34.5 34.5 36.7 38.8 43.1 45.3 45.3 45.3 45.3 41.0 38.8 36.7 34.5 28.0 17.3 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 30.2 30.2 32.4 30.2 30.2 30.2 30.2 30.2 30.2 30.2 30.2 32.4 32.4 34.5 34.5 36.7 36.7 38.8 38.8 43.1 45.3 49.6 51.8 51.8 49.6 47.5 43.1 41.0 34.5 21.6 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 30.2 30.2 30.2 30.2 32.4 30.2 30.2 30.2 32.4 32.4 32.4 32.4 32.4 34.5 34.5 36.7 36.7 38.8 38.8 41.0 41.0 43.1 47.5 53.9 58.2 58.2 56.1 53.9 49.6 47.5 41.0 25.9 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 32.4 32.4 32.4 32.4 34.5 32.4 32.4 32.4 34.5 34.5 34.5 34.5 36.7 38.8 38.8 41.0 41.0 41.0 41.0 43.1 43.1 45.3 51.8 58.2 60.4 62.6 62.6 62.6 62.6 60.4 49.6 25.9 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 32.4 32.4 32.4 34.5 34.5 34.5 34.5 34.5 36.7 38.8 38.8 38.8 38.8 41.0 43.1 45.3 43.1 43.1 43.1 45.3 45.3 47.5 53.9 60.4 64.7 66.9 66.9 71.2 75.5 71.2 60.4 28.0 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 34.5 34.5 34.5 34.5 36.7 36.7 36.7 36.7 38.8 41.0 41.0 41.0 43.1 45.3 45.3 47.5 47.5 45.3 43.1 45.3 45.3 49.6 58.2 64.7 66.9 69.0 73.3 79.8 86.3 84.1 69.0 28.0 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 34.5 34.5 34.5 36.7 36.7 38.8 38.8 38.8 41.0 43.1 43.1 43.1 45.3 47.5 49.6 51.8 49.6 47.5 45.3 47.5 47.5 51.8 60.4 66.9 69.0 73.3 77.7 88.4 99.2 94.9 77.7 28.0 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 34.5 34.5 36.7 38.8 38.8 41.0 41.0 43.1 45.3 47.5 49.6 51.8 56.1 56.1 56.1 58.2 56.1 56.1 53.9 58.2 64.7 69.0 79.8 86.3 88.4 92.8 94.9 101.4 105.7 97.1 73.3 25.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 36.7 36.7 41.0 41.0 43.1 45.3 47.5 49.6 53.9 56.1 62.6 66.9 64.7 64.7 64.7 62.6 64.7 64.7 69.0 82.0 88.4 99.2 105.7 110.0 112.2 112.2 114.3 112.2 99.2 66.9 25.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 36.7 38.8 41.0 43.1 45.3 47.5 49.6 53.9 58.2 62.6 71.2 75.5 73.3 71.2 69.0 69.0 71.2 73.3 79.8 97.1 105.7 116.5 125.1 129.4 131.6 127.3 125.1 118.6 101.4 62.6 23.7 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 36.7 38.8 43.1 45.3 47.5 49.6 53.9 58.2 62.6 69.0 79.8 86.3 82.0 77.7 75.5 75.5 79.8 82.0 90.6 114.3 123.0 135.9 144.5 148.8 151.0 144.5 138.1 125.1 103.5 56.1 21.6 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 38.8 41.0 45.3 47.5 51.8 53.9 60.4 66.9 75.5 90.6 107.9 112.2 110.0 107.9 114.3 144.5 213.6 278.3 319.3 336.5 321.4 256.7 226.5 207.1 196.3 181.2 166.1 144.5 103.5 51.8 21.6 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 38.8 41.0 45.3 49.6 53.9 58.2 64.7 73.3 86.3 110.0 135.9 138.1 135.9 138.1 153.2 211.4 347.3 472.4 547.9 556.6 519.9 377.5 306.3 263.2 239.4 215.7 192.0 161.8 103.5 47.5 19.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 43.1 47.5 51.8 58.2 64.7 73.3 92.8 129.4 183.4 222.2 241.6 265.3 306.3 399.1 634.2 1048.4 1512.2 1641.6 1507.9 1236.1 972.9 724.8 537.1 399.1 306.3 237.3 187.7 103.5 51.8 19.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 43.1 49.6 53.9 62.6 69.0 82.0 112.2 170.4 256.7 306.3 343.0 392.6 472.4 645.0 1057.0 1749.5 2551.9 2735.3 2457.0 1952.2 1568.3 1143.3 811.1 558.7 396.9 282.6 213.6 101.4 53.9 19.4 2.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 45.3 51.8 56.1 66.9 84.1 129.4 213.6 334.4 468.1 582.4 686.0 804.6 962.1 1290.0 2060.1 3132.2 4040.4 4223.8 3932.5 3442.9 3089.1 2649.0 2142.1 1497.1 908.2 506.9 274.0 112.2 58.2 21.6 2.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 45.3 51.8 58.2 73.3 97.1 179.0 317.1 498.3 679.5 858.6 1026.8 1214.5 1451.8 1937.1 3063.2 4515.0 5528.9 5712.2 5405.9 4931.3 4609.9 4154.7 3473.1 2433.3 1419.4 729.1 332.2 120.8 62.6 21.6 2.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 47.5 53.9 60.4 77.7 112.2 226.5 418.5 662.3 890.9 1132.5 1369.8 1626.5 1939.3 2582.1 4066.3 5895.6 7017.3 7198.5 6881.4 6421.9 6130.7 5660.4 4801.9 3371.7 1928.5 953.5 392.6 131.6 66.9 23.7 2.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 47.5 53.9 62.6 82.0 125.1 274.0 519.9 826.2 1102.3 1408.6 1710.6 2036.4 2429.0 3227.1 5069.4 7278.3 8505.8 8687.0 8354.8 7910.4 7651.5 7166.2 6132.9 4307.9 2439.8 1175.7 450.9 140.2 71.2 23.7 2.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 47.5 56.1 66.9 90.6 163.9 401.2 733.4 1106.6 1464.7 1803.4 2150.7 2511.0 3024.4 4118.1 6135.0 8376.3 9487.3 9677.1 9442.0 9200.4 9027.8 8400.1 6989.3 5037.0 3084.8 1736.5 586.8 174.7 73.3 21.6 2.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 34.5 36.7 41.0 49.6 56.1 69.0 99.2 202.8 526.4 944.8 1384.9 1827.1 2198.2 2590.8 2985.5 3619.8 5006.8 7198.5 9472.2 10466.6 10667.3 10529.2 10488.2 10401.9 9634.0 7845.7 5764.0 3729.8 2297.4 722.7 209.2 75.5 21.6 2.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 34.5 41.0 49.6 58.2 73.3 105.7 241.6 651.5 1156.2 1663.2 2189.5 2595.1 3033.0 3462.3 4215.1 5895.6 8264.2 10568.0 11446.0 11659.6 11616.4 11778.2 11776.1 10870.0 8702.1 6493.1 4374.8 2860.4 858.6 243.8 77.7 19.4 2.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 34.5 41.0 49.6 58.2 75.5 114.3 280.4 778.7 1369.8 1943.6 2551.9 2989.9 3473.1 3936.9 4810.5 6786.5 9329.8 11666.0 12427.5 12649.7 12703.6 13068.2 13152.3 12103.9 9558.5 7222.2 5019.8 3421.3 994.5 278.3 79.8 17.3 2.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 34.5 41.0 49.6 58.2 77.7 125.1 332.2 899.5 1574.7 2191.7 2793.6 3266.0 3803.1 4344.6 5352.0 7552.3 10462.3 12723.1 13465.1 13663.6 13840.5 14267.6 14172.7 12828.8 10186.2 7750.8 5664.8 3811.7 1132.5 336.5 86.3 19.4 2.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 32.4 34.5 41.0 49.6 60.4 79.8 138.1 384.0 1020.3 1781.8 2437.6 3035.2 3542.1 4133.2 4754.4 5893.4 8318.1 11594.9 13780.1 14500.6 14679.6 14977.3 15467.0 15193.0 13553.6 10814.0 8281.4 6311.9 4204.3 1270.6 394.8 94.9 19.4 2.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 34.5 41.0 49.6 60.4 79.8 148.8 433.6 1141.1 1986.8 2685.7 3276.8 3816.1 4463.2 5162.1 6434.9 9081.7 12727.4 14837.1 15538.2 15693.5 16112.0 16666.4 16211.2 14276.2 11439.5 8809.9 6956.9 4594.8 1406.5 450.9 101.4 21.6 2.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 34.5 41.0 49.6 60.4 82.0 159.6 485.4 1262.0 2191.7 2931.6 3518.4 4092.2 4793.3 5569.8 6976.3 9847.5 13859.9 15894.1 16573.6 16707.4 17248.8 17865.8 17231.6 15001.0 12067.3 9338.4 7601.9 4985.2 1544.5 509.1 107.9 21.6 2.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 34.5 41.0 49.6 60.4 84.1 163.9 522.0 1346.1 2299.6 3024.4 3609.0 4217.3 4939.9 5766.1 7267.5 10261.7 14317.2 16342.8 17067.6 17289.8 17919.7 18478.4 17742.8 15395.8 12352.0 9778.5 7964.3 5114.7 1697.7 554.4 107.9 21.6 2.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 30.2 34.5 41.0 49.6 60.4 86.3 166.1 558.7 1430.2 2409.6 3115.0 3699.6 4342.4 5088.8 5962.5 7556.6 10675.9 14772.4 16791.5 17563.8 17872.3 18588.4 19091.1 18251.9 15790.6 12634.6 10216.4 8326.7 5246.3 1853.0 599.7 107.9 21.6 2.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 28.0 32.4 38.8 49.6 60.4 86.3 170.4 595.4 1514.3 2517.4 3207.7 3790.2 4467.5 5235.5 6158.8 7847.8 11090.1 15229.7 17238.0 18057.8 18452.5 19259.3 19701.5 18763.2 16183.2 12919.4 10656.5 8689.1 5375.7 2006.2 642.8 105.7 21.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 28.0 32.4 38.8 49.6 60.4 88.4 172.6 632.1 1598.5 2625.3 3298.3 3880.8 4592.6 5382.2 6355.1 8136.9 11504.3 15684.9 17686.7 18551.8 19035.0 19928.0 20314.2 19272.3 16577.9 13202.0 11094.4 9051.5 5505.1 2159.3 688.1 105.7 21.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 28.0 32.4 38.8 49.6 60.4 86.3 170.4 610.5 1540.2 2526.1 3209.9 3781.5 4443.8 5205.3 6135.0 7806.8 11023.2 15141.3 17175.5 17967.2 18359.8 19140.7 19552.7 18584.1 16012.8 12809.3 10617.7 8637.4 5354.1 2021.3 690.3 116.5 21.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 28.0 32.4 38.8 49.6 60.4 84.1 166.1 588.9 1482.0 2426.8 3123.6 3680.2 4294.9 5026.2 5915.0 7474.6 10540.0 14597.7 16664.2 17380.4 17684.6 18351.1 18793.4 17898.1 15447.6 12416.7 10140.9 8223.2 5205.3 1883.2 692.5 125.1 21.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 47.5 58.2 82.0 163.9 567.3 1421.6 2325.4 3035.2 3580.9 4146.1 4849.3 5695.0 7144.6 10058.9 14051.9 16153.0 16795.8 17007.2 17563.8 18031.9 17210.0 14882.4 12022.0 9662.0 7806.8 5054.3 1745.2 692.5 135.9 19.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 47.5 58.2 79.8 159.6 545.8 1363.3 2226.2 2946.7 3479.5 3997.3 4670.3 5474.9 6812.4 9575.7 13508.3 15641.7 16209.1 16332.0 16774.2 17270.4 16521.9 14317.2 11629.4 9185.3 7392.7 4903.3 1607.1 694.6 144.5 19.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 47.5 58.2 77.7 148.8 489.7 1221.0 2027.8 2715.9 3250.9 3736.2 4340.3 5054.3 6234.3 8777.6 12436.2 14595.5 15203.8 15335.4 15680.6 16129.3 15570.5 13626.9 11049.1 8628.7 6810.2 4534.4 1482.0 627.7 135.9 19.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 47.5 58.2 75.5 138.1 435.8 1080.7 1829.3 2485.1 3024.4 3475.2 4008.0 4633.6 5658.3 7979.4 11364.0 13549.3 14200.7 14338.8 14586.9 14988.1 14619.2 12934.5 10466.6 8072.2 6227.8 4165.5 1354.7 558.7 125.1 17.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 45.3 56.1 73.3 127.3 379.7 938.4 1628.7 2254.3 2795.7 3214.2 3678.0 4213.0 5080.2 7181.3 10291.9 12503.0 13195.5 13340.0 13493.2 13844.8 13665.7 12244.2 9886.4 7515.6 5645.3 3796.6 1229.6 491.8 116.5 17.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 45.3 56.1 71.2 116.5 323.6 796.0 1430.2 2023.4 2567.0 2953.2 3345.8 3792.3 4502.0 6383.1 9219.8 11456.8 12190.2 12343.4 12399.5 12703.6 12714.4 11551.7 9303.9 6959.1 5062.9 3427.8 1102.3 422.8 105.7 15.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 45.3 53.9 69.0 105.7 274.0 673.0 1214.5 1738.7 2217.6 2569.2 2935.9 3347.9 3969.2 5584.9 8149.8 10432.1 11275.6 11426.6 11370.5 11478.4 11394.2 10380.4 8376.3 6227.8 4405.0 2882.0 953.5 360.2 99.2 17.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 36.7 43.1 53.9 64.7 97.1 224.3 550.1 1000.9 1453.9 1866.0 2187.4 2528.2 2905.7 3434.2 4784.6 7079.9 9409.6 10363.1 10511.9 10341.5 10253.1 10071.9 9209.0 7448.7 5496.5 3747.0 2336.2 804.6 295.5 92.8 19.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 34.5 43.1 51.8 62.6 86.3 172.6 427.1 785.2 1167.0 1516.5 1803.4 2118.4 2461.3 2901.4 3986.5 6009.9 8385.0 9448.5 9595.1 9310.4 9027.8 8751.7 8037.7 6519.0 4765.2 3089.1 1790.5 653.6 233.0 86.3 21.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 34.5 41.0 49.6 58.2 75.5 123.0 304.2 569.5 882.3 1164.9 1419.4 1708.5 2017.0 2366.4 3186.2 4939.9 7360.3 8533.8 8678.3 8281.4 7802.5 7429.3 6866.3 5591.4 4033.9 2431.1 1244.7 504.8 168.3 79.8 23.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 34.5 41.0 47.5 56.1 71.2 107.9 248.1 457.3 709.7 940.5 1141.1 1369.8 1615.7 1902.6 2554.1 3958.4 5979.7 7073.4 7224.4 6829.6 6337.8 5940.9 5416.7 4370.5 3145.2 1913.4 1007.4 437.9 157.5 75.5 21.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 25.9 30.2 34.5 38.8 45.3 53.9 64.7 92.8 192.0 343.0 535.0 716.2 865.0 1029.0 1216.7 1438.8 1924.2 2976.9 4599.1 5615.1 5770.5 5377.9 4873.1 4450.3 3967.1 3151.6 2256.4 1397.9 770.1 368.9 146.7 69.0 21.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 28.0 32.4 38.8 43.1 51.8 60.4 77.7 135.9 228.7 360.2 489.7 586.8 688.1 815.4 972.9 1292.2 1993.2 3216.4 4154.7 4314.4 3926.1 3408.3 2959.7 2517.4 1930.7 1365.5 880.1 530.7 299.8 135.9 64.7 19.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 28.0 32.4 36.7 41.0 49.6 53.9 62.6 79.8 116.5 187.7 265.3 308.5 349.5 414.2 509.1 660.1 1011.7 1835.8 2694.3 2860.4 2474.3 1943.6 1471.2 1067.8 709.7 476.7 362.4 293.4 233.0 125.1 58.2 17.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 28.0 32.4 36.7 41.0 47.5 51.8 58.2 69.0 90.6 133.7 187.7 222.2 241.6 274.0 323.6 405.6 601.9 1091.5 1617.9 1725.7 1503.6 1197.2 903.9 670.9 476.7 351.6 289.1 248.1 207.1 129.4 56.1 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.9 23.7 25.9 30.2 34.5 38.8 43.1 47.5 51.8 58.2 66.9 82.0 110.0 135.9 135.9 133.7 140.2 153.2 192.0 347.3 543.6 591.1 532.8 450.9 338.7 276.1 243.8 226.5 217.9 202.8 181.2 131.6 51.8 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
